20 Amp Decora Plus Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
16362-HGR
Color: Red
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Red
Face Material : Nylon
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe 0.040” Thick
Strap Material : Steel
Terminal Screws : Brass 10-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Brand : Decora Plus
Color : Red
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Extra Heavy-Duty Hospital Grade
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL498HG : File E13399
Warranty : 10-Year Limited