15 Amp Decora Plus Single Receptacle/Outlet, Commercial Grade, Self-Grounding
16251-I
Color: Ivory
Product Information
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Thermoplastic Nylon
Clamp Nuts : Zinc-Plated Steel
Face Material : Thermoplastic Nylon
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Terminal Screws : Brass 10-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Termination : Back or Side Wire
Product Features
Amperage : 15 A
Body Material : Thermoplastic Nylon
Brand : Decora Plus
Color : Ivory
Device Type : Single Receptacle Outlet
Face Material : Thermoplastic Nylon
Feature 4 : Smooth Face
Grade : Commercial Specification Grade
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL
Strap Material : Steel
Termination : Back or Side Wire
Voltage : 125 VAC
Warranty : 10-Year Limited
Wire : 3
Standards and Certifications
NEMA : WD-6
Standards and Certifications : ANSI C-73, NOM 057, UL 498, CSA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors