Male Panel Mount Receptacle, #8 - #2 AWG, 0.5" Threaded Stud Termination
15R21-UH
15 Series Cam-Type Male Panel Mount Receptacle, 0.5" Threaded Stud Termination, 90-Degree, #8 - #2 AWG, 150 Amp Max, Type 3R When Mated, Brown
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- NEMA 3R rated for outdoor use when mated
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Brown
UPC Code: 078477710197
Country of Origin : Mexico
Product Information
Updated
Updated
Product Features
CSA : C22.2 No 1691
Cable Range : 8-2 AWG
Color : Brown
Connection Type : Threaded Stud
Max. Amperage : 150 Amp
Max. Voltage : 600 Volt
UL : 1691
Warranty : 2-Year Limited