Female Plug, #8 - #2 AWG, Single Set Screw Termination
15D22-UE
15 Series Cam-Type Female Plug, Contact & Insulator, Detachable, Single Set Screw Termination, #8 - #2 AWG, 150 Amp Max, Type 3R When Mated, Black
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- NEMA 3R rated for outdoor use when mated
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Black
UPC Code: 078477710418
Country of Origin : Mexico
Product Information
Product Features
CSA : C22.2 No 1691
Cable Range : 8-2 AWG
Color : Black
Connection Type : Single Set Screw
Max. Amperage : 150 Amp
Max. Voltage : 600 Volt
UL : 1691
Related Products
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential