Loading...

Lampholder, Incandescent, Medium Base, Phenolic Pan, 660W-250V, Keyless

157

Incandescent lampholder, phenolic pan, medium base, 660W-250V, keyless; with two 6 inch leads black and white - 14AWG AWM/TEW 105C 600V, free ends stripped 3/4 inch.

UPC Code: 078477117606
Country of Origin : Mexico

Product Information

  • Material Specifications

    Shell Material : Phenolic

  • Mechanical Specifications

    Termination : 6-Inch 14AWG AWM/TEW Leads

  • Product Features

    Lamp Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications