Loading...

15 Amp, 250 Volt, Flanged Inlet Receptacle, Straight Blade, Industrial Grade

15678-C

15 Amp, 250 Volt, NEMA 6-15P, 2P, 3W, Flanged Inlet Receptacle, Straight Blade, Industrial Grade, Grounding, , Back Wired, Thermoplastic Nylon Strap, - White

Leviton's Straight Blade Power Inlets are suitable for industrial indoor and outdoor applications. Glass-filled thermoplastic cover and plate provides outstanding impact resistance and durability. Stainless steel external hardware resists corrosive effects of moisture as dual gaskets, one under plate and one under lid, provide for a superior weather-resistant fit.

UPC Code: 078477795651
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 6-15P

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Color : White

    Terminal Screws : Brass

    Wire Module : Nylon

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Brand : Black and White

    Color : White

    Device Type : Straight Blade Flanged Inlet

    Face Material : Nylon

    NEMA : 6-15P

    Strap Material : Thermoplastic Nylon

    Termination : Back

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL 498 : File E13399

    UL Fed Spec WC-596 : File E13393

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications