Loading...

15 Amp Single-Pole Toggle Switch, Non-Grounding, Brown

1451-CP

15 Amp, 120 Volt, Toggle Framed Single-Pole AC Quiet Switch, Residential Grade, Non-Grounding, Quickwire Push-In & Side Wired, - Brown

Tried-and-true toggle designs, Leviton Residential Grade AC Quiet Switches cover all the bases; they install easily and are available in standard and illuminated versions. Their toggles and frames are constructed of impact-resistant thermoplastic, and they feature large head, hardened triple-drive screws for easy installation. Leviton’s traditional switches are compatible with a wide range of Leviton plastic and metal wallplates.

Color: Brown

Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477151419

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Brown

    Feature : Framed

    Grounding : Non-Grounding

    HP Rating : 1/2HP-120V

    Max. Amperage : 12 Amp

    Pole : 1

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Toggle Switch

    Voltage : 120 VAC

    Warranty : 2-Year Limited

Features & Benefits

  • Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.

Related Videos

Light Switch - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications