Loading...

Lampholder, Twin Tube Fluorescent, 2G11 Base, 4-Pin, Vertical, Snap In, Straight In, Double Edge, Quickwire

13453

DISCONTINUED

2G11 Base, 4-Pin, Twin Tube Fluorescent Lampholder, Vertical, Snap-In, Straight-In Double Edge, , Quickwire 18AWG Solid or Str Tinned - White

UPC Code: 078477113981
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Contact Type : Straight-In Double Edge

    Mounting Orientation : Vertical

    Mounting Type : Snap-In

    Panel Thickness : .023 - .039

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : Distribution

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Straight-In Double Edge

    Lamp Base : 2G11

    Lamp Contacts : 4-Pin

    Lamp Type : Twin Tube Fluorescent

    Lampholder Type : Compact

    Light Type : Fluorescent

    Mounting Orientation : Vertical

    Mounting Type : Snap-In

    Panel Thickness : .023 - .039

    Standards and Certifications : UL/CSA/NOM

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications