13358-N
660W-600V; Fluorescent lampholder pedestal base, standard twist in; with-quickwire body containing two base slots for 18ga panel; 3 bosses; less side wings; captive nut, mounting screws PKD 5/BAG; White.
UPC Code: 078477853245
                            Country of Origin : Please Contact Customer Service
                            
                            
                          Product Information
Mechanical Specifications
Contact Type : Turn-Type
Panel Thickness : 18 Ga. Panel
Product Features
Lampholder Type : Linear
Light Type : Fluorescent
Style Name : Pedestal
Standards and Certifications
Standards and Certifications : UL/CSA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors