FDT Cat 6A F/UTP Cable, CMP, Red, 1000 ft (305 m), Reel
11144171
FDT Cat 6A cable features a reduced diameter of 0.235" (5.97 mm) vs. 0.270" (6.86 mm) average shielded Cat 6A cable, creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with Power over Ethernet (PoE) and alien crosstalk (AXT) performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video, and IP security. The electrical performance is independently verified by ETL (Intertek) as part of the Leviton Verified Performance program.
Color: Red
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Product Information
Product Features
Brand : Global FDT
Category Rating : Cat 6A
Color : Red
Construction : F/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel
- Reduced diameter of 0.235" (5.97 mm)
- Elimination of cable cross-filler increases speed of installation and reduces jobsite waste for a more sustainable future
- Improves Return on Infrastructure Investment by allowing for smaller pathways and spaces compared to other 6A shielded cables
- Third Party Verified 20 dB of Guaranteed PSANEXT and PSAACRF margin to Cat 6A requirements through the Leviton Verified Performance program provides robust network performance for multigigabit Ethernet applications
- Limited Power (LP) rating of 0.7 A provides worry-free PoE performance
- Industry's smallest diameter Cat 6A F/UTP cable allows for networks to be upgraded to 10G performance using existing pathways
- Improved flexibility and reduced bend radius enables ease of installation
- Precision Twist Technology provides enhanced transmission performance
- Made with Leviton FLX-1 technology for maximum flexibility, tighter bend radius and smoother pulls
- Smaller size and lower weight per reel means less greenhouse gases emitted during transportation and less warehouse space required for storage