Loading...

LANMARK-1000 Cat 6 U/UTP Cable, CMR, Gray, 1000 ft (305 m), Reel

11098537

LANMARK-1000 has been improved to offer best-in-class electrical performance. Berk-Tek's engineers completely redesigned LANMARK-1000 so that all crosstalk parameters could be improved by five dB. As a result, the Power Sum Attenuation to Crosstalk ratio (PSACR) is nearly 3 times better (at 250 MHz) allowing for much greater signal strength and less vulnerability to noise interference.

Color: Gray

Country of Origin : United States

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Brand : LANMARK-1000

    Category Rating : Cat 6

    Color : Gray

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Reel

Features & Benefits

  • Documented balance characteristics (LCL, LCTL)
  • ETL verified to ANSI/TIA-568.2-D standard
  • RoHS Compliant
  • Optimal support for Gigabit Ethernet with headroom
  • Power sum characterization gives highest performance using existing applications
  • Provides additional bandwidth required for future applications
  • Addition of balance requirements improves overall cable performance and reduces cable emissions which results in reduced transmission errors

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications