Loading...

LANMARK-10G Cat 6A Outside Plant U/UTP Cable, Black, 1000 ft (305 m) Reel

11094458

LANMARK-10G Cat 6A OSP (Outside Plant) Standard Category 6A UTP cables are designed for outside applications, either aerial or buried in conduit or duct, where building to building interconnections must be made.

Color: Black

Country of Origin : United States

Product Information

  • Product Features

    Brand : LANMARK-10G

    Category Rating : Cat 6A

    Color : Black

    Construction : U/UTP

    Flame Rating : Outdoor/External

    Length : 1000 ft (305 m)

    Packaging : Reel

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications