Lampholder, Incandescent, Medium Base, One Piece, Keyless, Glazed Porcelain, Mounting Bushings, Single Circuit, Back Wired
10085-5
Medium Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Mounting Bushings, Single Circuit, Back Wired, - White
Product Information
Material Specifications
Access : Back Wired
Shell Material : Aluminum
Wire Strip Length : 3/4 Inch
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : 2 6-32 Bushings
Termination : 9-Inch 18-AWM TEW Wire Leads
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Glazed Porcelain
Circuit : Single Circuit
Color : White
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : 2 6-32 Bushings
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA/NOM
Termination : 9-Inch 18-AWM TEW Wire Leads
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E3810
UL Recognized : Component
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors