LANMARK-6 FTP Cat 6 F/UTP Cable, CMP, Yellow, 1000 ft (305 m), Reel
10062608
Berk-Tek’s LANMARK-6 FTP is the first independently verified Category 6 F/UTP cable. It is ideal for applications that require the most advanced cable performance and the additional signal isolation advantages of an F/UTP design. LANMARK-6 FTP is also the f irst FTP cable to set requirements for cable balance, the performance parameter which affects cable emissions and protects the network from the damaging effects of outside noise sources such as alien crosstalk.
Color: Yellow
Country of Origin : United States
Product Information
Product Features
Category Rating : Cat 6
Color : Yellow
Construction : F/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel
- ETL verified to ANSI/TIA-568.2-D Category 6
- Can be used with RJ-45 style F/UTP connectivity
- RoHS Compliant
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors