Loading...

Lampholder, Incandescent, Medium Base, Porcelain

10046

DISCONTINUED
Incandescent lampholder,porcelain, medium base,660w-25 glazed white,pkd 10/leviton large box 200/carton contr washers assembled to body.
UPC Code: 078477282304
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Circuit : Single Circuit

    Shell Material : Nickel-Plated Copper Alloy

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Mechanical Specifications

    Access : Back Wired

    Mounting Type : 1/4-18 Cap

    Termination : 2 Terminal Screws

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Glazed Porcelain

    Cap Material : Die Cast

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : 1/4-18 Cap

    Screw Shell Material : Nickel-Plated Copper Alloy

    Standards and Certifications : UL/CSA/NOM

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications