Loading...
Product added to your list. To view the list, Click Here

GreenMAX® Main Command Module for Relay Panel with 8-port low voltage input card, 100-277VAC, 50/60Hz, LumaCAN 3

RPM08-308

GreenMAX Command Module complete with 70W power supply, Main Processor, LumaCAN 3, with 8 Low Voltage inputs. 100-277VAC 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant

The Leviton GreenMAX® Relay Panel line offers features and performance not available from any competing product on the market today. For increased reliability and durability, GreenMAX Cabinets and Relay Modules have a 25,000A Short Circuit Current Rating (SCCR) at 277VAC. Native communication network protocols – BACnet/IP, Ethernet, and LumaCAN – are built into each GreenMAX Command Module (processor) to offer unparalleled connectivity. No additional parts or adapters are needed to communicate with other products utilizing these protocols. For increased flexibility, the modular GreenMAX system includes separate Cabinet enclosures, Command Modules (processor, power supply, and low voltage inputs), Relay Insert Panels, Relay Modules, and a Handheld Display Unit (HDU).

Do you have any questions about GreenMAX Relay Panel Lighting Control Systems?

Contact us to learn more.

UPC Code: 078477666920
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 100/277 VAC

    Voltage Type : Line Voltage

  • Product Features

    Product Line : GreenMAX

    Product Type : Command Module

    Protocol : LumaCAN

  • Processor and power supply of the GreenMAX system and optionally includes a low voltage remote input card for analog devices
  • Native communication network protocols –BACnet/IP, Ethernet, and LumaCAN – are built into each command module to offer unparalleled connectivity; no additional devices are needed to communicate with other products utilizing these protocols

  • US7501774

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation