Loading...

Photocell, Atrium, 215-2,690 Foot Candles

PCATR

Photocell, Light Sensor, Atrium, 215-2,690 Foot Candles, +24VDC Supply, +0-10VDC Output, Title 24 Compliant, ASHRAE 90.1 Compliant

Leviton photocell sensors precisely monitor either task or ambient light levels. As part of a Leviton lighting and energy solution, photocells work with other components in the system to automatically adjust light levels to a user-defined level. Photocells are most suitable for installation in rooms with windows and open spaces receiving substantial ambient light.

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477235591

  • Electrical Specifications

    Voltage Type : Low Voltage

  • Product Features

    Product Line : Photocell

    Product Type : Atrium Photocell

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications