Wetguard Watertight Toggle Switch Cover
COVER-S
Wetguard Watertight Toggle Switch Cover, IP66, NEMA 4 & 4X, For use with all 15A-40A Toggle Switches including Manual Motor Starters, Industrial Grade - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
 - DURABLE- impact and chemical resistant Valox® PBT cover and handle with Stainless steel mounting and assembly screws
 - SAFETY- Integrated lockout handle meets OSHA safety regulations making it trusted at any location
 - INDUSTRY STANDRDS- With our Covers being Rated IP66 and NEMA L23-20 they are adherent to industry standards
 
UPC Code: 078477525753
                            Country of Origin : Mexico
                            
                            
                          Product Information
Environmental Specifications
Enclosure Rating : IEC IP66
Environment : Wet
Material Specifications
Actuator Handle (Switch Cover) : Valox PBT
Actuator Spring (Switch Cover) : Zinc-plated music wire
Cover/Lid : Valox PBT
Gasket : Santoprene TPV
Mounting Screws : Stainless Steel
Torsion Spring Mechanism (Flip Lids) : Stainless Steel
Product Features
Accessory Type : Cover
Brand : Wetguard
Related Videos
Wetguard