Loading...

3-Gang Decora Wallplate, Midway Size, Thermoplastic Nylon, Ivory

PJ263-I

3-Gang, Midway Size, Thermoplastic Nylon, Device Mount, Decora/GFCI Device Decora Wallplate/Faceplate - Ivory Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.

Color: Ivory

Country of Origin : Please Contact Customer Service

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477957950

  • Product Features

    Color : Ivory

    Gang : 3

    Material : Nylon

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Decora Duplex

    Warranty : 10-Year Limited

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications