Occupancy Sensor, PIR, Ceiling Mount, 1500SF, Made in USA with globally sourced components, White
OSC15-IAW
Occupancy Sensor low voltage lighting control, Ceiling Mounted, 1500 sq ft Coverage. Passive Infrared Only. High Density Fresnel Lens 24VDC, Class II, C-UL-US Listed/NOM Required, FCC/ CA Title 24 Compliant. Made in USA with globally sourced components. Color: White
The OSCxx-I0W is a Passive Infrared (PIR) ceiling mount, low voltage occupancy sensor that works in conjunction with the Leviton OSPxx Power Pack to control lighting.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477508640
Electrical Specifications
Output Power : 24 VDC active high logic control signal with short circuit protection
Power Consumption : 10mA
Voltage : 24 VDC
Environmental Specifications
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)
Performance Specifications
Coverage (Sq.Ft.) : 1500
Pattern : 360°
Product Features
Application : Classrooms, Utility closets, Conference rooms, Copy rooms, Hallways, Small offices, Open areas, Private restrooms, Storage rooms, Vending rooms, Open warehouses, Workspaces
Color : White
Grade : Commercial
Made in USA : Made in USA with globally sourced components
Mounting : Ceiling Mount
Mounting Height (Ft.) : 8-10 FT
Product Line : OSC15
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Title 24 Compliant : Yes
Standards and Certifications
Listings : CUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements
USMCA Compliant : Yes
Buy American Act (BAA) Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Copy Room, Open Office, Storage Room, Lounge, Non-Partitioned Restroom, Vending Room, General Work Space, or Hallway
Patents
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
How to Wire a Leviton Ceiling Mount Occupancy Sensor, Power Pack, Switch, Photocell, and Receptacle
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors