Loading...

20A 1-Pole GFCI Hydraulic Magnetic Branch Circuit Breaker

LB120-GF

20A 1-Pole GFCI Branch Circuit Breaker with Hydraulic Magnetic Trip Technology and Plug-On Installation. 120V
  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating
  • SAFE – Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is comprimised
  • INTUITIVE – LEDs communicate trip condition and type of fault, and remain illuminated even when tripped
*Designed for Leviton Load Centers only

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477814697

  • Electrical Specifications

    Amperage : 20 A

    Breaker Technology : Hydraulic Magnetic

    Pole : 1

    Short Circuit Current Rating : 10 KA

    Type : GFCI

    Voltage : 120/208/240 VAC

  • Product Features

    Dimensions : 3.9" H x 1.0" W x 3.1" D

    Smart : No

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

    Weight : 0.42 lbs.

    Wiring : All Plug-on

  • Standards & Certifications

    CSA-C22.2 No. 5-02 : Yes

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Yes

    UL 943 : Yes

Patents

  • US11342152
  • MX325634
  • US9709626
  • US9759758
  • US8599522
  • US10262826
  • US10401413
  • US11545327
  • MX361147

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series: Diagnosing Your Circuit Breaker

Keep Customers Safe using Leviton GFCI Breakers with Full Lockout Protection

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications