Loading...

Smart Ceiling Mount Sensor (CMS), PIR, Switching, 450-1500 sq ft Coverage

ACS15-DIW

Smart Ceiling Mount Occupancy Sensor, PIR only, Switching, 1-zone, 450-1,500 sq ft, 120-277VAC

The Leviton Smart Ceiling Mount Sensors (CMS) offer high performance, code compliant, advanced room configuration in one easy-to-install device. Installers can download the Smart Sensor App for quick-and-easy room configuration and testing with any iOS or Android device.

The CMS’s features meet advanced design requirements for standalone occupancy/vacancy sensing and ambient light hold-OFF applications offering easy configuration and operational testing for occupancy/vacancy sensing, options for one or two ambient light hold-OFF zones, area control, demand response, plug load or receptacle control, and UL924 emergency lighting.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

UPC Code: 078477355244
Country of Origin : China

Product Information

  • Can be used to comply with IECC, ASHRAE 90.1. and 2022 Title 24, Part 6 requirements:
    • Occupancy/vacancy sensing
    • Demand response
    • Plug load or receptacle control
  • Available in 450 to 2,000 square foot field-of-view units
  • All configuration is done using the Smart Sensor App
  • For larger spaces, up to five Smart Ceiling Mount Sensors and Smart Ceiling Mount Room Controllers can be connected wirelessly to expand the FOV up to 10,000 sq ft
  • Passive infrared (PIR) and multi-tech (PIR + ultrasonic) models available
  • Manual area control available for 3-way/multi-way applications with the PLVSW Low Voltage Keypads or SBK00 Wireless Switch (must all be same style)
  • For dual relay models (AC205-DMW and AC220-DMW), two keypads can be connected for manual control of each relay/lighting zone
  • UL924 listed for emergency lighting: 
    • Can be connected to BMS (Building Management System) or any contact closure to force the lights full ON in case of emergency
  • Ambient light hold-OFF
  • AutoCal feature—Digital Daylighting Level automatically calibrates photocell to specified lighting design
  • Two light pipes are included for both open (angled) and closed loop (flat and angled) ambient light hold-OFF
    • The angled light pipe provides directional fine tuning and alignment to natural light source for closed loop applications
  • Includes two interchangeable lenses for 8-12’ mounting heights and 13-20’ mounting heights as well as aisleway masks

Related Videos

ACS15-DIW 4K 360 Spin
Leviton Smart Ceiling Mount Occupancy Sensors and Room Controllers (SRC)
How to Install Leviton Smart Ceiling Mount Room Controllers and Sensors
Smart Ceiling Mount Sensors and App Overview
Code Compliance with Smart Sensors
Connect Leviton Wireless Companion Switch or Dimmer to Smart Ceiling Mount Room Controller or Sensor

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications