Loading...

Cat 6 Small Diameter High-Flex Patch Cord, 2 ft (0.6 m), Red

6H460-2R

Cat 6 Small Diameter High-Flex Patch Cords are designed to be used in 1-Gigabit applications and all frequencies from 1 to 250 MHz. Patch cords offer flexible, high-density patching. Cables support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 38 percent when compared to typical Cat 6 patch cords.

Color: Red

UPC Code: 078477879290
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Available in white, yellow, gray, black, red, green, and blue
  • Available in stock lengths of 6 inches (0.15m) and 1-20 feet (0.30 - 6.0m) in 1-foot (0.3m) increments
  • Power over Ethernet (PoE and PoE+) compatible
  • Accommodate use in high-density switches, routers, and other electronics
  • Bend radius is a narrow 0.60 inches (15.2mm), versus 1.0 inch (25.4mm) for typical Cat 6 patch cords
  • Snagless plug design with integrated strain-relief
  • Plug contacts rated to 2,500 mating cycles
  • Dual-rated cable jacket (CM/LSZH)
  • Accepts clip-on colored boot markers for network identifications
  • Compatible with Leviton Secure RJ system
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), Cisco UPoE (60 Watts), UPoE+ (90 Watts), and Power over HDBaseT™ PoH (95 Watts)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications