Loading...

Cat 6A Flat QUICKPORT™ Patch Panel, 48-Port, 2RU, Black

6910G-U48

Cat 6A Flat QUICKPORT Patch Panels exceed all channel performance requirements in ANSI/TIA-568.2-D and ISO 11801 Class EA from 1 MHz to 500 MHz to support the IEEE 802.3an standard for 10 Gigabit Ethernet over UTP cable. Patch panels are designed for use on standard 19-inch racks and cabinets. Panels include patented Retention Force Technology to promote consistent performance over the life of the system and the patented Cone of Silence, which eliminates alien crosstalk (AXT) from adjacent connectors. 

Color: Black

UPC Code: 078477385814
Country of Origin : United States

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Cat 6A

    Color : Black

    Labeling : Silk-screened port numbers, white labels

    Panel Shape : Flat

    Ports : 48

    RU : 2

    Shielding : Unshielded

    Termination : QUICKPORT

  • Cone of Silence helps suppress alien crosstalk (AXT)
  • Retention Force Technology provides durability for demanding applications
  • Pair Separation Towers facilitate separation of Cat 6A conductors
  • Universal T568A and T568B wiring labels for 110-style IDC terminations
  • Kitted with EXTREME Cat 6A connectors (black)
  • Write-on labeling areas adjacent to connectors
  • IEEE 802.3at (Type 1) Power over Ethernet (PoE) applications up to 15.4 watts
  • IEEE 802.3at (Type 2) Power over Ethernet (PoE+) applications up to 30 watts
  • IEEE Draft 802.3bt (Type 3) Power over Ethernet (PoE+) applications up to 60 watts
  • IEEE Draft 802.3bt (Type 4) Power over Ethernet (PoE+) applications up to 100 watts

  • CA2611991
  • ECD000147723-0001
  • MX295578
  • US7273396
  • US7278879
  • US7547227
  • US7980890

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Terminate Leviton Flat QUICKPORT™ Patch Panels

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications