Male/Female Panel Mount Receptacle Enclosure
15S31-UCL
15 Series Cam-Type Male/Female Panel Mount Receptacle Enclosure with Automatic Closing Lid, Thermoplastic Housing and Cover, Stainless Steel Torsion Spring, Clear
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- NEMA 3R rated for outdoor use when mated
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Clear
Product Information
Material Specifications
Cover Material : Thermoplastic
Housing Material : Thermoplastic
Spring Hinge Components : Stainless Steel
Mechanical Specifications
Gender : Female or Male
Product Features
Color : Clear
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors