RDT Cat 6A U/UTP Cable, CMP, Yellow, 1000 ft (305 m), TEKPAK™ Box
11143774
RDT cable features a reduced diameter of 0.230" (vs. 0.260" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video, and IP security. The cable’s isolation wrap provides superior heat management and noise-reducing performance. The electrical performance is independently verified by ETL (Intertek) as part of the Leviton Verified Performance program.
Color: Yellow
Product Information
Product Features
Brand : Global RDT
Category Rating : Cat 6A
Color : Yellow
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : TEKPAK Box
- Reduced diameter of 0.230” (5.84mm)
- 8dB PSANEXT and PSAACRF margin to Cat 6A requirements
- Internal parameters compliant with Cat 6A standards
- Limited Power (LP) rating of 0.7 A
- Listing Temperature of 105 °C (221 °F)
- Performance to these specifications are independently verified by ETL in the Leviton Verified Performance program
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors