LANMARK-2000 Premium Cat 6 U/UTP Patch Cable, Red, 1000 ft (305 m) Reel
10164378
The LANMARK-2000 cable series is comprised of ANSI/TIA/EIA Category 6 compliant cables that are specified and tested to 500 MHz. LANMARK-2000 is a true multimedia cable and is specifically designed to handle voice, video and data simultaneously. The useable bandwidth allows for the convergence o fanalog video, voice and data onto one cable simultaneously. This convergence of technologies simplifies even the most dynamic network.LANMARK-2000 is Berk-Tek’s highest performing Enhanced Category 6 cable available. Every key electrical property for LANMARK-2000 has been improved when measured against the ANSI/TIA-568.2-D standard. This improvement in electrical performance ensures that transmitted signals will be stronger and less susceptible to outside interference, resulting in more robust network performance.
Color: Red
Product Information
Product Features
Category Rating : Cat 6
Color : Red
Construction : U/UTP
Flame Rating : CM
Length : 1000 ft (305 m)
Packaging : Reel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors