Loading...

Wireless Companion Dimmer

SBK00-CDW

Wireless Companion Dimmer, Battery powered, White

The Wireless Companion Switch and Dimmer pairs wirelessly with the Smart Ceiling Mount Room Controller (SRC) and Smart Ceiling Mount Sensor (CMS) to provide a simple to install solution for wireless manual lighting control. The Wireless Companion Switch and Dimmer can be mounted directly on wall surfaces or at an existing single or multi-gang wallbox, no wiring required. The Wireless Companion Switch and Dimmer are the perfect solution for locations where a wallbox may not be located or locations where there is no wiring present.

UPC Code: 078477014752
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Provides wireless switching or dimming control for Smart Ceiling Mount Room Controllers and Smart Ceiling Mount Sensors
  • Place in any location near SRC or CMS 
  • 50 ft wireless RF range
  • Mounts directly to wall surface or installs at existing wallbox (single and multi-gang) or where wiring may not be present
  • Easy to pair using the Smart Sensor App
  • Multiple control options including primary load, secondary load (if applicable), and 3-way (if applicable)
  • Use with standard Decora wallplates (single and multi-gang)
  • Replaceable CR2025 batteries, with estimated 5-year battery life
  • Easy battery replacement – no need to remove the device from the wall or wallbox
  • Designer styling complements any interior for sleek aesthetics

Related Videos

Smart Ceiling Mount Sensors and App Overview
Code Compliance with Smart Sensors
Connect Leviton Wireless Companion Switch or Dimmer to Smart Ceiling Mount Room Controller or Sensor

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications