Outdoor PIR Occupancy Sensor, 220-277VAC
PS200-70W
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477496527
Electrical Specifications
Frequency : 50/60Hz
Neutral Wire Connection : Required
Power Consumption : 230V - 2.5W (PS200); 277V - 3.0W (PS200)
Voltage : 220-277 VAC
Environmental Specifications
Operating Temperature : -14° to 130°F (-10° to 55°C)
Storage Temperature Range : 0° to 131°F (-17° to 55°C)
Mechanical Specifications
Neutral Wire Connection : Required
Performance Specifications
Coverage (Sq.Ft.) : 4000.0
Pattern : 200°
Product Features
Application : Parking areas, storage facilities, warehouses, loading docks, marinas, garages, walkways, campus grounds, meat lockers, walk-in refrigerators/freezers, and outbuildings
Color : White
Grade : Commercial
Photo Cell : Ambient Override ON
Product Line : PS200
Protection : Surge Protected
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Motion / Occupancy
Time Delay : 20s-15m
Standards and Certifications
Listings : UL Listed and CSA certified (excludes PS200-70), UL 773 Enclosure Rating, meets ASHRAE Standard 90.1 requirements
Title 24 Compliant : Yes
Type
Product Type : Outdoor Motion Sensor
Warranty
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors