Loading...

Occupancy Sensor, Ultrasonic, Ceiling Mount, 500SF, Isolated Relay, White

OSC05-RUW

DISCONTINUED

Discontinued Product. Occupancy Sensor low voltage lighting control, Ceiling Mounted 8'-20', 500 sq ft, 24VAC/VDC, Ultrasonic, 1A 30VAC/DC Isolated Relay, Title 24 Compliant, USMCA Compliant, Color: Global White

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: True White

UPC Code: 078477543498
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 24 VDC

  • Mechanical Specifications

    Coverage (Sq.Ft.) : 500

    Relay Type : Isolated Relay

  • Product Features

    Color : True White

    Coverage (Sq.Ft.) : 500

    Product Line : OSC05

    Sensor Type : Ceiling Mount

    Technology : Ultrasonic

  • Standards and Certifications

    Color : True White

    Title 24 Compliant : Yes

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Cafeteria, Computer Room, Office w/Cubicles, File Room, Partitioned Restroom, Warehouse Open Area, Work Space General, Workout Facility, Gymnasium, or Hallway

  • MX24023
  • US7800049

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications