30 Space Outdoor All-In-One Meter Load Center Combo with 200A Main Circuit Breaker
LP320-MC
Outdoor All-In-One Meter Load Center Combination with 200A Main Circuit Breaker Factory Installed, 30 Spaces, NEMA 3R Rated. Side-by-Side Construction, Surface Mount. Includes Enclosure and Ring-Type Door
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
- ORGANIZED - Notches stamped into the enclosure for cable ties promote secure and neat wiring
- UTILITY REQUIREMENT – EUSERC Approved
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477822357
Electrical Specifications
Amperage : 200 A
Short Circuit Current Rating : 22 KA
Spaces / Circuits : 30
Type of Load Center : Meter Load Center Combination (All-in-One)
Voltage : 120/240 VAC
Environmental Specifications
NEMA Enclosure Type : NEMA 3R Outdoor
Mechanical Specifications
Busbar Material : Copper, Bright Tin-Plated
Busbar Rating : 225A
Dimensions : 37.25" H x 25" W x 5.2" D
Enclosure Material : Galvanized Steel, Gray Baked Enamel
Ground Connection : 4 AWG - 2/0 AWG Cu/Al
Supply Connections : 6 AWG – 350 MCM
Weight : 88 lbs
Product Features
Color : Gray
Type : Surface mount
Warranty : 10-Year Limited
Standards & Certifications
UL 50 : Yes
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
Patents
- US10658142
- US10971319
- US11887798
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors