30/32 Amp Non-Fused Curve Top Safety Disconnect Switch with Auxiliary Contact (N/O) – Powerswitch®
LDS30-ACT
30/32 Amp 600 VAC Non-Fused Non-Metallic Curve Top Safety Disconnect Switch. IP66/IP67/IP68/IP69/IP69K Rated, NEMA Type 3R, 4X, 6, 6P, 12, 13 Watertight Enclosure, NSF Certified, UL94V-0, RoHS Compliant, Includes Factory Installed Auxiliary Contact (AUXNO) Normally Opened
- Curve top design pushes water and debris towards the side of the device and leaves less area for buildup
- NSF Certified for hygiene requirements in food & beverage processing
- PBT enclosure resists impact, abuse and corrosion
- Watertight, dust-tight, submersible and suitable for high-pressure, high-temperature washdown; Overmold handle provides firm grip, durability and withstands washdown
Want this device to communicate with you? The LDS30 is available with Inform Technology, providing 24/7 access to critical device data (including enclosure temperature, liquid accumulation, ground continuity, and more). Know what's going on inside your disconnect without having to open it, improving safety and productivity.
VIEW OUR DISCONNECTS WITH INFORM TECHNOLOGY™ »
Product Information
Electrical Specifications
Amperage : 30/32 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute
Endurance : 6,000 operating cycles at rated current and voltage
Short Circuit Current Rating : 10 kA; Fuse Type J; Fuse Size 60A
Voltage : 600 VAC
Environmental Specifications
Operating Temperature : -40°C to 75°C
UV Resistance : Exposed materials are UV stabilized
Material Specifications
Enclosure Material : PBT+PC
Enclosure Screws : Stainless Steel
Gasket : Silicone Rubber
Handle Material : PBT+PC with TPE Overmold
Mounting Feet : PBT+PC
Mechanical Specifications
Feature : Curve Top
Product ID : Ratings are permanently marked on device
Terminal Accom. : 18 - 8 AWG
Terminal ID : In accordance with UL and international conventions
Standards and Certifications
CE : CE Marked
IEC : 60529
ISO : 20653
Ingress Protection : NEMA/UL 50E Type 3R, 4, 4X, 6, 6P, 12, 13 IEC IP66, IP67, IP68, IP69 IP69K
NEMA : 250
NOM : NOM-ANCE
NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment
cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)
Warranty
Warranty : 3-Year Limited
- CA2939247
- MX374848
- US11682889
- US9828789
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors