Loading...

Cat 6A Small Diameter High-Flex Patch Cord, 10 ft (3.0 m), Green

H6A10-10G

Cat 6A Small Diameter High-Flex Patch Cords, with a compact plug and boot, are designed to be used in 10-Gigabit applications for all frequencies from 1 to 500 MHz. Patch cords offer flexible, high density patching. Patch cables provide small 0.185" (4.7 mm) OD and support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 25% when compared to typical Cat 6A patch cords. They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system.

Color: Green

UPC Code: 078477801529
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Cords

    Category Rating : Cat 6A

    Color : Green

    Length : 10 ft (3 m)

    Shielding : Shielded,Unshielded

    Flame Rating : CM,LSZH

    Packaging : Single

    Region : USA,Canada,Latin America

  • Available in lengths from 1-50 feet
  • Dual-rated cable jacket (CM/LSZH)
  • Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
  • Bend radius is a narrow 0.74 inches, versus 1.0 inch for typical Cat 6A patch cords
  • Accepts clip-on colored boot markers for network ID
  • Snagless design prevents tab breakage
  • Integrated strain relief
  • Same cord for UTP or shielded installations
  • Compatible with Leviton Secure RJ system
  • GREENPACK™ Bulk Pack Sustainably Smart Packaging eliminates single use plastics in packaging and reduces jobsite time removing cords from individual bags
  • GREENPACK™ supplied in 12- or 24- unit packs
  • GREENPACK™ Sustainably Smart Packaging is 100% recyclable brown cardboard with reduced ink coverage
  • GREENPACK™ reduces jobsite waste by eliminating all sub-level packaging

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications