Loading...

Decora In-Wall 12-Hour Countdown Timer Switch, 15A, ½ HP/9.8A Fan/Motor, Single Pole

DT112-1LW

The Decora 12-Hour Countdown Timer Switch has 5 buttons with 2-hour, 4-hour, 8-hour and 12-hour preset time options and a manual off button. Single Pole, 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA Magnetic Low Voltage/Electronic Low Voltage/Fluorescent, ½ HP/9.8A Fan/Motor, 15A Resistive. Can be installed with or without a neutral wire, wallplate sold separately - White

  • CONVENIENT – replace your current wall switch with a countdown timer to automate fan/motor loads and lights. Four preset time buttons, press to turn on and automatically turns off when time expires
  • EASY DIY INSTALL – slim depth for easier fit in wall box, interchangeable line and load wires to help prevent miswiring, and a Green Flex Sleeve that connects to a ground wire, or to a neutral wire when the sleeve is removed
  • ENERGY SAVING – ensure lights and fans are not left on unintentionally
  • PRACTICAL – for porch and landscape lighting, interior lights, ventilation fans, heat lamps, hot tubs, saunas, attic fans, and more
  • STYLISH – easily change the color using DTKIT faceplates available in white, ivory, light almond, gray, black and brown
UPC Code: 078477264317
Country of Origin : China

Product Information

  • Product Features

    Amperage : 15 A

    Brand : Decora

    Color : White

    Compatible Bulb Type : LED , CFL , Incandescent , Halogen , Magnetic Low Voltage , Electronic Low Voltage , Fluorescent , Fan , Motor

    Device Type : Timer Switch

    Faceplate Colors : White , Ivory , Light Almond , Gray , Black , Brown

    Function : Single-Pole (SP)

    Grade : Residential

    Grounding : Yes

    Horsepower Rating : 1/2 HP

    Mounting Type : In-Wall

    Neutral Required : Optional

    Optional Faceplates : DTKIT

    Power Consumption : <1 Watt

    Standards and Certifications : CSA , FCC , IC

    Style : Push Button

    Termination : Leads

    Timer Options : 12-Hour (2H, 4H, 8H, 12H)

    Timer Type : Countdown

    Voltage : 120 VAC

    Wallplate : Not Included

    Warranty : 5-Year

    Wattage Rating : 600W , 1800W , 1200VA

  • Replace a standard wall switch with a countdown timer to ensure exhaust fans or lights are not left on unintentionally
  • Four preset time option buttons 2-4-8-12 hour with separate off button. Press time option to turn on and will automatically turn off when time expires
  • 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA Magnetic Low Voltage, 1200 VA Electronic Low Voltage, 1200 VA Fluorescent, ½ HP/9.8 Amp Fan/Motor, 15A Resistive
  • Shallow design easily fits in the wallbox and lead terminal wires for easier installation without having to bend wires around terminal screws
  • Innovative Green Flex Sleeve wires to ground in homes with no neutral wiring or remove the sleeve and connect to a neutral wire if present in the wallbox. A ground wire is required for installation
  • DIY friendly with two black wires that can be interchanged between line and load to help prevent miswiring
  • Zero Cross turn-on technology to extend the life of the switch
  • Manual override keeps load on for 24 hours. Override can be disabled by pressing one of the timer option buttons or off button
  • Change color with DTKIT faceplates available in white, ivory, light almond, gray, black and brown (sold separately)
  • Ideal to use for porch and landscape lighting, interior lights, ventilation fans, heat lamps, hot tubs, saunas, attic fans, and more
  • Do not use to control lights if there is no other light source in the space

Related Videos

Sensor Switches for Newer and Older Homes with Leviton’s Innovative Green Flex Sleeve

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications