Loading...
Product added to your list. To view the list, Click Here

Decora Slide Dimmer Switch for 0-10V LED, Mark 7 Florescent Ballasts

DS710-10Z

Decora Slide Preset Electro-Mechanical 0-10V Slide Dimmer for use with LED or Fluorescent Ballasts and Power Supplies, suitable for use with Class 1 or Class 2 wiring, 1200VA @ 120VAC and 1500VA @ 277VAC Fluorescent, 10A LED/Electronic Ballast 120/277VAC, 60Hz, 50mAmps maximum sinking current, single pole or 3-way control when used with 3-way switch - White, Ivory & Light Almond
  • INNOVATIVE – Designed for use with LED fixtures using 0-10V power supplies
  • ADVANCED – No power pack required for switching
  • EXCEPTIONAL – Superior quality and dimming performance
  • FLEXIBLE – Can be used in a single-pole or 3-way installation (with a 3-way switch, sold separately)
UPC Code: 078477692370
Country of Origin : China

Product Information

  • Product Features

    Action : Rocker Switch for ON/OFF, slide bar for lighting level control

    Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Color : White, Ivory, Light Almond

    Frequency : 60 Hz

    Load Rating : 1200VA-120VAC, 1500VA-277VAC, 10A LED 120VAC & 277VAC

    Load Type : Electronic 0-10VDC Fluorescent

    Ordering Notes : Included White, Ivory and Light Almond Color Kit

    Preset : Slide bar preserves desired lighting level

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus, NOM

    Style Name : Decora

    Switch Type : Single-Pole & 3-Way

    Type : Dimmer

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Use only with appropriate LED 0-10V dimmable power supplies/drivers, Advance Transformer 120/277V
  • Aesthetically pleasing design with rocker switch and slender dimmer control slide bar
  • Dual voltage 120V/277V; 50mAmps maximum sink current
  • Integrated linear full-range slide control for easy, precise operation
  • Single pole or 3-way operation (when using 3-way switch); packaged with White, Ivory, and Light Almond color change kits
  • Additional color change kits available in Black, Brown, Red and Gray
  • Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations with other Decora products
  • The slide bar location preserves the selected brightness level when the dimmer is switched OFF
  • No fins for multi-gang installation
  • Wired using leads, a Neutral wire is not required for operation
  • Built-in radio/TV interference filter

  • US9431192
  • US9431192

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Add Ambiance To Your Home with Leviton Decora® Slide Dimmer
Leviton 0-10V Dimmers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications