20 Amp Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding
BR20-T
Duplex Receptacle Outlet, Commercial Specification Grade, Indented Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Light Almond
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477370353
Nema : 5-20R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : Polypropylene
Clamp Nuts : Brass
Face Material : Nylon
Ground Clips : Brass
Grounding Screw : Steel 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Strap Material : Zinc-Plated Steel
Terminal Screws : Plated Steel 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Color : Light Almond
Device Type : Duplex Receptacle Outlet
Feature 4 : Indented Face
Grade : Commercial Specification Grade
Grounding : Self-Grounding
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
NEMA : WD-1 & WD-6
Warranty : 10-Year Limited
Applicable Standards : UL 498, Fed Spec W-C-595G, CSA C22.2 No. 42
Certification Listing : NOM
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors