Loading...

Dimmer Panel, 24 Circuit, 1 Phase, 120/240VAC

A2D1L-124

DISCONTINUED

A-2000 Universal Dimmer Cabinet, 12 Module, 24 Circuit, 1 Phase, 120/240VAC, Title 24 Compliant

The a-2000® is a compact, high-performance dimming cabinet that combines theatrical grade performance with the ability to control a wide variety of architectural load types. It is an ideal solution for applications such as cafeterias, multi-purpose rooms, ballrooms, and all spaces requiring a single dimming source for a broad range of loads. The a-2000‘s modular design enables rapid servicing of both dimming modules and control electronics. The shallow enclosure can be easily flush-mounted and fits within two stud widths. The a-2000 digital module cabinets are easy to install and work with virtually all types of lighting, including 120 and 277VAC dimming fluorescent lamps. This state-of the-art cabinet integrates seamlessly with preset or manual controls, building automation, daylight harvesting and time clock systems. The a-2000 is a highly versatile dimming platform supporting a broad array of control requirements.

Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477338148
Country of Origin : United States

Product Information

  • Electrical Specifications

    Voltage : 120/240 VAC

  • Product Features

    Circuits/Channels : 24

    Control Style : DMX512, Luma-Net, Emergency, 0-10V

    LED Compatible : Yes

    Load Type : Incandescent, Tungsten, Neon, Cold Cathode, Magnetic Low Voltage, Electronic Low Voltage, 0-10V LED, 0-10V Fluorescent,

    Product Category : System or Network

    Product Line : a2000

    Product Type : Dimming Panel

  • Fully programmable from front panel
  • Plug-in dimmer modules for easy maintenance
  • Communication inputs: DMX512, Luma-Net III, RS485, full bright, emergency, and +0-10VDC analog
  • Capacity of up to 48 dimmer circuits
  • Each dimmer channel rated to 20A continuous (20A modules only)
  • All load types supported
  • Rugged dual-SCR dimmer circuitry for superior dimming performance and reliability over triac dimmers
  • Individual per-dimmer bypass worklight functions
  • Restoration feature restores the last lighting look in the event of power failures
  • Lifetime non-volatile memory
  • Super-quiet, redundant ball-bearing fan design for added reliability
  • Contractor-friendly design for easy installation with a large wiring space
  • Compact 303/8 inch cabinet width holds up to 24 dimmer CCTS and fits between two stud widths
  • Surface or recessed mounting
  • Top, bottom, or side feed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications