Dimmer Panel, 12 Circuit, 1 Phase, 120/240VAC, Analog Input Card
A2B1L-112
DISCONTINUED
A-2000 Universal Dimmer Cabinet, 6 Module, 12 Circuit, 1 Phase, 120/240VAC, Analog Input Card, Title 24 Compliant
The a-2000® is a compact, high-performance dimming cabinet that combines theatrical grade performance with the ability to control a wide variety of architectural load types. It is an ideal solution for applications such as cafeterias, multi-purpose rooms, ballrooms, and all spaces requiring a single dimming source for a broad range of loads. The a-2000‘s modular design enables rapid servicing of both dimming modules and control electronics. The shallow enclosure can be easily flush-mounted and fits within two stud widths. The a-2000 digital module cabinets are easy to install and work with virtually all types of lighting, including 120 and 277VAC dimming fluorescent lamps. This state-of the-art cabinet integrates seamlessly with preset or manual controls, building automation, daylight harvesting and time clock systems. The a-2000 is a highly versatile dimming platform supporting a broad array of control requirements.Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477337998
Electrical Specifications
Voltage : 120/240 VAC
Product Features
Circuits/Channels : 12
Control Style : DMX512, Luma-Net, Emergency, 0-10V
LED Compatible : Yes
Load Type : Incandescent, Tungsten, Neon, Cold Cathode, Magnetic Low Voltage, Electronic Low Voltage, 0-10V LED, 0-10V Fluorescent,
Product Category : System or Network
Product Line : a2000
Product Type : Dimming Panel
Features & Benefits
- Fully programmable from front panel
- Plug-in dimmer modules for easy maintenance
- Communication inputs: DMX512, Luma-Net III, RS485, full bright, emergency, and +0-10VDC analog
- Capacity of up to 48 dimmer circuits
- Each dimmer channel rated to 20A continuous (20A modules only)
- All load types supported
- Rugged dual-SCR dimmer circuitry for superior dimming performance and reliability over triac dimmers
- Individual per-dimmer bypass worklight functions
- Restoration feature restores the last lighting look in the event of power failures
- Lifetime non-volatile memory
- Super-quiet, redundant ball-bearing fan design for added reliability
- Contractor-friendly design for easy installation with a large wiring space
- Compact 303/8 inch cabinet width holds up to 24 dimmer CCTS and fits between two stud widths
- Surface or recessed mounting
- Top, bottom, or side feed
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors