Loading...

1-Gang Receptacle Cover Plate

7420-CR

1-Gang 1.60 Inch Dia. Device Receptacle Cover Plate, Weather-Resistant, Thermoplastic Glass-Filled, FS Box Mount, Vertical Self Closing Lid - YELLOW

Leviton’s full line of Weather Resistant Covers are ruggedly constructed to seal out moisture, dust, debris and insects, while providing easy access to receptacles. Industrial Grade covers are designed for rugged conditions.

UPC Code: 078477999998
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Yellow

    Feature : Self Closing Lid

    Gang : 1

    Material : Thermoplastic Glass-Filled

    Mount : FS Box

    Orientation : Vertical

    Standards and Certifications : UL/CSA

    Type : Weather-Resistant

    Warranty : 2-Year Limited

Related Videos

Industrial Grade Weather-Resistant Covers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications