Loading...

Cat 6 Small Diameter High-Flex Patch Cord, 3 ft (0.9 m), Yellow

6H460-3Y

Cat 6 Small Diameter High-Flex Patch Cords are designed to be used in 1-Gigabit applications and all frequencies from 1 to 250 MHz. Patch cords offer flexible, high-density patching. Cables support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 38 percent when compared to typical Cat 6 patch cords.

Color: Yellow

UPC Code: 078477669280
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Cords

    Brand : Small Diameter High Flex

    Category Rating : Cat 6

    Color : Yellow

    Length : 3 ft (0.9 m)

    Shielding : Unshielded

    Flame Rating : CM,LSZH

    Packaging : Single

    Region : USA,Canada,Latin America

  • Available in white, yellow, gray, black, red, green, and blue
  • Available in stock lengths of 6 inches (0.15 m) and 1-20 feet (0.30 - 6.0 m) in 1-foot (0.3 m) increments
  • Power over Ethernet (PoE and PoE+) compatible
  • Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
  • Accommodate use in high-density switches, routers, and other electronics
  • Bend radius is a narrow 0.60 inches (15.2 mm), versus 1.0 inch (25.4 mm) for typical Cat 6 patch cords
  • Snagless plug design prevents tab breakage
  • Integrated strain-relief
  • Plug contacts rated to 2,500 mating cycles
  • Dual-rated cable jacket (CM/LSZH)
  • Accepts clip-on colored boot markers for network identifications
  • Compatible with Leviton Secure RJ system
  • GREENPACK™ Bulk Pack Sustainably Smart Packaging eliminates single use plastics in packaging and reduces jobsite time removing cords from individual bags
  • GREENPACK Sustainably Smart Packaging is 100% recyclable brown cardboard with reduced ink coverage
  • GREENPACK reduces jobsite waste by eliminating all sub-level packaging

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications