15 Amp Triple Outlet/Receptacle Plug-In Adapter, Grounding Clip, White
698-W
Color: White
Technical Information
-
General Information
UPC : 078477794005
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Color : White
Grounding : Grounding Clip
Voltage : 125 VAC
Material Specifications
Color : White
Plug Type : Polarized Plug
Plugs Accepted : 3 Straight or Angled Plugs
Pole : 2
Wire : 3
Mechanical Specifications
Amperage : 15 A
Color : White
Grounding : Grounding Clip
NEMA : 5-15R
Plug Type : Polarized Plug
Plugs Accepted : 3 Straight or Angled Plugs
Pole : 2
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Feature : Indoor Only
NEMA : 5-15R
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Warranty : 2-Year Limited
Standards and Certifications
Amperage : 15 A
Grounding : Grounding Clip
NOM : 057
UL Listed : File E-13394
Voltage : 125 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors