Antimicrobial Treated QUICKPORT™ Decora Multimedia Insert, 3 Ports, White
41643-AW
Decora inserts accept all QUICKPORT snap-in modules, and are used to support voice, data, audio, and video applications in NEMA openings where a Decora-brand look is desired. Antimicrobial treated inserts from Leviton are both clean and tough. The antimicrobial additive helps keep the product surface clean, and extends the service life of the product when coupled with a regular cleaning routine. The inserts are available in white material.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477217146
RoHS Compliant : Yes
Features & Benefits
- Mounts flush with Decora wallplates
- True Decora-brand design matches Leviton antimicrobial treated Decora rocker switches and electrical products
- Fits within minimum NEMA openings
- High port density options
- Inserts accept all QuickPort connectors
- Antimicrobial additive helps protect the insert from the growth of odor-causing bacteria, mold, mildew and fungi in between routine cleanings
- Can be combined with other Leviton antimicrobial treated products for a complete Decora-brand aesthetic
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors