Loading...

Decora Insert, F connector, Light Almond

40681-T

Leviton Telephone and Video Decora inserts are ideal where flush mount telephone or video connection plates are needed. The Decora inserts support voice and video applications in NEMA openings where a Decora-brand look is desired. Durable video connection wallplates are available with a nickel-plated female-to-female 75 Ohm F-Connector Coupler.

Color: Light Almond

UPC Code: 078477285008
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Light Almond

    Component : Insert

    Jack Style : F-Type

    Jack Type : CATV Video

    Mount : Box

    Mounting Type : Decora Insert Flush

    Quantity of Jacks : 1

    Standards and Certifications : UL/CSA

    Type : Decora Telephone & Video Inserts & Kits

    Wallplate : Order Separately

    Warranty : 1-Year Limited

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : F-Type

    Mount : Box

    Mounting Type : Decora Insert Flush

    Quantity of Jacks : 1

  • Mounts to single-gang backboxes or four-square boxes with appropriate user-provided reducer
  • Smooth finish matches Leviton's existing Decora wallplates for a consistent look throughout the home or business
  • Decora inserts are compatible with Decora wallplates and Decora Plus screwless wallplates
  • Available with one F-Connector Coupler, two F-Connector Couplers or a combination F-Connector Coupler and 6P4C

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications