Loading...

Cat 6A S/FTP Cable, LSHF/LSZH, Gray, 1640 ft (500 m), Reel

127-SFTAZ-5SS

Leviton Category 6A S/FTP cables exceed Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet and broadband video transmissions at frequencies up to 500MHz.

Color: Gray

Country of Origin : United Kingdom

Product Information

  • Product Features

    Category Rating : Cat 6A

    Color : Gray

    Construction : S/FTP

    Flame Rating : LSHF/LSZH

    Length : 1640 ft (500 m)

    Packaging : Reel

  • Mylar tape and aluminum shield provide a high level of security for sensitive networks
  • Lower bit errors, resulting in increased network performance
  • Independently tested and verified to meet ANSI/TIA Cat 6A and ISO 11801 Class EA performance
  • Available in Riser, IEC 60332-1 (LSZH) and IEC 60332-3 (LSZH) flame ratings
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications