Loading...

RDT Cat 6A U/UTP Cable, CMR, Gray, 1000 ft (305 m), TEKPAK™ Box

11142608

RDT cable features a reduced diameter of 0.245" (vs. 0.260" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video and IP security. The cable's isolation wrap provides superior heat management and noise-reducing performance.

Color: Gray

Country of Origin : United Kingdom
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Global RDT

    Category Rating : Cat 6A

    Color : Gray

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : TEKPAK Box

  • Reduced diameter of 0.245" (6.22 mm)
  • 8 dB PSANEXT and PSAACRF margin to Cat 6A requirements
  • Internal parameters compliant with Cat 6A standards
  • Limited Power (LP) rating of 0.5 A
  • Listing Temperature of +75 °C (+167 °F)
  • Performance to these specifications are independently verified by ETL in the Leviton Verified Performance program
  • Compact design optimizes pathway space and reduces pathway costs over other 6A cables
  • Improved flexibility and reduced bend radius enables ease of installation
  • Elimination of cable cross-filler increases speed of installation and reduces jobsite waste for a more sustainable future
  • Precision Twist Technology provides enhanced transmission performance
  • Worry-free 100 W PoE performance with up to 360 cables in a single bundle
  • Smaller size and lower weight means less greenhouse gases emitted during transportation
  • Small diameter reels optimize storage space in warehouses
  • TEKPAK™ boxes allow for the product to be deployed without additional equipment
  • Leviton Network Solutions is helping to create a more sustainable future and has achieved carbon neutrality across our entire business unit

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications