Electrical Contractor Newsletter | February 2026
Watertight Workhorses
Leviton’s watertight wiring devices help Michigan-based Gielow Pickles meet the challenges of its demanding manufacturing environment
Based in Lexington, Michigan, family-owned Gielow Pickles has been processing pickles, cucumbers, peppers, and other condiments for over five generations – from the company’s famed ‘Aunt Jane’s Pickles’ in the early 1900s to the renowned Cool Crisp™ refrigerated dill pickles it has been packaging since 1970. Providing high-quality products at competitive prices has been key to the company’s longevity and success for over a century, so when electrical wiring devices used in the company’s manufacturing process were found to be filling with liquid, damaging equipment, and causing costly downtime, Gielow management sought a robust solution that could better withstand the harsh demands of their production environment. Thanks to their use of Leviton’s portfolio of watertight wiring devices, Gielow Pickles is now enjoying minimal downtime, maximum productivity, and utmost peace of mind.
The Problem
In order to maintain proper sanitary conditions for the mass production of food, all of Gielow’s facilities undergo intense cleaning procedures; this requires electrical wiring devices that supply power to their critical machinery to be resistant to the corrosive effects of frequent high-pressure, high-temperature washdowns as well as to pickle juice, water, and chemicals. To achieve this, Gielow requires all of its industrial electrical wiring devices to be IP6-rated to ensure protection from the dust ingress associated with thorough and high-pressure washdowns.
However, Gielow management recently determined that the previous electrical wiring devices it was using were filling with water and pickle juice during daily operations and nightly washdowns, which not only posed a potential safety hazard to employees but caused equipment failures that led to significant unplanned downtime; in fact, every few months, Gielow was forced to shut down critical machinery in order to replace liquid-damaged electrical devices. Based on the threat this posed to the company’s operations and bottom line, Gielow contacted its local electrical distributor, who in turn called Leviton Manufacturing, for a winning solution.
The Solution
Following a visit to Gielow’s headquarters in Michigan by Leviton’s senior commercial & industrial product manager and local industrial product specialist to fully understand the company’s needs, the team landed on a collection of electrical wiring devices that were ideal for Gielow’s applications.
Among the first watertight solutions recommended for Gielow was Leviton’s Powerswitch® Safety Disconnect Switches, NSF-certified devices that are IP66, IP67, IP68, IP69, and IP69K-rated and that successfully solved Gielow’s water intrusion issue.
“The first box we put on the wall, we literally dumped water on it all day long – [and it was] as dry as a bone,” confirmed Tom Grant, head of maintenance at Gielow.
Leviton also recommended its new LEV Series Mechanical Interlocks, which incorporate a safety disconnect switch and an IEC receptacle in a non-metallic watertight enclosure to prevent making and breaking power under load. Mounted to temporary power packs in Gielow’s facility, these mechanical interlocks allow employees to easily and safely plug, unplug, and relocate the devices, and the devices’ captive terminal and assembly screws further enable their quick and easy installation by Gielow team members.
The Takeaway
Since installing Leviton’s industrial watertight devices, Gielow has been able to minimize unplanned downtime, increase productivity across all of facilities, and enjoy the benefits of durable and high-performing technology that reliably withstands the harsh demands of food and beverage manufacturing settings. As a result of their experience, “Leviton switches go into all of the new equipment that we build,” Grant confirmed. “As a company, Leviton is a home run, and [these solutions] are definite winners for us.”
“By switching over to Leviton devices, our downtime is definitely a lot less; I don’t even think about a Leviton device after we install [it] because it runs and does its job,” Grant added. “This makes our lives at Gielow much easier because it allows us to focus on our business, not on replacing devices.”
LEV Series Mechanical Interlocks
- IP65, IP66, IP67, IP68, and IP69K-rated
- NEMA Type 3R, 4X, 6, 6P, 12, 13
Powerswitch® Disconnect Switches
- IP66, IP67, IP68, IP69, and IP69K-rated
- UL50E Type 3R, 4, 4X, 6P, 12, 13
For more information on Leviton’s LEV Series Mechanical Interlocks, click here. For more information on Leviton’s Powerswitch® Disconnect Switches, visit Leviton.com/disconnects, or contact your Leviton Sales Representative.