OPT-X™ Unity Ultra Low Loss Fiber Trunks – LSZH Euroclass CPR
UNITY-TRK-CPR
Factory-terminated and tested OPT-X Unity Trunk Cables connect central patching locations to zones or pods. MPO connectors feature ultra-low loss to support maximum distance and multiple connection points while staying within IEEE low-loss limits. All trunks are custom built in any length to meet specific application needs. An optional pulling eye protects fiber connectors on 8- through 288-fiber trunk cables. The pulling eye completely covers the breakout length, transferring any pulling force from the assembly to the pulling-eye sleeve. The trunks are pre-tested with test documentation provided with each assembly.
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Assembly Type : Fiber Trunks
Connector : MTP
Family : Opt-X Unity
Fiber Type : OM3,OM4,OM5,OS2
Length : 10 meters,Custom
Features & Benefits
- Ultra-Low-Loss 8-, 12-, and 24-fiber MPO discrete connectors for maximum network design flexibility
- 0.20 dB maximum insertion loss for 8- and 12-fiber Multimode MPO/MTP®
- Pre-terminated fiber eliminates the need for complicated and craft-sensitive field terminations and splices
- Every fiber component is factory terminated and pre-tested using automated procedures to ensure product quality
- Allow easy migration from 10 GbE to 40 GbE, 100 GbE or higher data rates
- Connector boots are color-coded for easy identification
- Highest performing LSZH Euroclass B2ca, s1a, d1, a1 to meet the requirements of the Construction Product Regulation (CPR)
- Available in 8, 12, 24, 48, 72, 96, 144, 288 or custom fiber counts
- Fiber types include OS2, OM3, OM4, and OM5
- Standard breakout lengths can be staggered to ease installation