OPT-X™ Unity Ultra Low Loss Fiber Trunks - Plenum/Riser
UNITY-TRK
Factory-terminated and tested OPT-X Unity MPO Trunk Cables connect central patching locations to zones or pods. MPO connectors feature ultra low loss to support maximum distance and multiple connection points while staying within IEEE low-loss limits. All trunks are custom built in any length to meet specific application needs. An optional Pulling Eye, installed on the first end, protects fiber connectors on 12- through 192-fiber trunk cables. The Pulling Eye completely covers the breakout length, transferring any pulling force from the assembly to the pulling-eye sleeve. A high-tensile load option that attaches to Kevlar® is also available for applications of greater than 125 feet.
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Assembly Type : Fiber Trunks
Connector : MTP-MTP
Family : Opt-X Unity
Fiber Type : OM3,OM4,OM5,OS2
Length : 10 meters,Custom
Features & Benefits
- Ultra-Low-Loss 8, 12, and 24-fiber MPO connectors for maximum network design flexibility
- 0.20 dB maximum for 8 and 12-fiber MPO
- Every fiber component is factory terminated and pre-tested using automated procedures to ensure product quality
- Allow easy migration from 10 GbE to 40 GbE, 100 GbE, or higher data rates
- Connector boots are color-coded for easy identification
- Factory tested, with test results included for each trunk
- 8-fiber MPOs available in fiber counts 16-192
- 12-fiber MPOs available in fiber counts 12-144
- Available in OS2, OM3, OM4, and OM5 fiber
- Pulling eyes are provided as an option to protect the fiber ends during installation
- Armored option uses flexible jacketed ARMOR-TEK™ spiral aluminum armor, replacing the need for innerduct
- SJP and SJP ARMOR-TEK are plenum rated
- Field terminable grounding strap for armor trunks - when local electrical code requires grounding