LIGHTSPACE™ Network Interface Device (NID), 350 Series, double doors, empty (up to 12 fibers termination and splicing)
N3500-STD
The LIGHTSPACE 3500 Series Fiber Optic NID (Network Interface Device) is a low-profile, full-featured NID combined with the splicing and connectivity of fiber optics. It is constructed of materials capable of withstanding harsh indoor and outdoor conditions, such as UV degradation, chemical exposure, and sub-freezing temperatures. This double-door unit is designed for wall mounting, and will accommodate up to 12 fiber terminations, with or without splicing.
Color: Gray
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477240939
Features & Benefits
- Accommodates one 12-fiber splice tray and one adapter plate, sold separately
- Compact molded splice tray includes 40mm fusion splice sleeves
- Capable of withstanding harsh indoor and outdoor conditions
- Flexible grommets provide sealing for cable entry ports
- Double-door unit features a separate and lockable cover
- Secure fit provides maximum protection from the elements and foreign matter intrusion
- Top hinged to allow convenient access to all components
- Unique detent/release mechanism holds the door open for easy installation and servicing
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors