Loading...
Product added to your list. To view the list, Click Here

30/32 Amp Non-Fused Disconnect Switch Replacement Cover with Local and Remote Monitoring (via Modbus RTU) Inform™ Technology – Powerswitch®

LDS30-RCM

30/32 Amp 600 VAC Non-Fused Non-Metallic Disconnect Switch Replacement Switch with Local and Remote Monitoring Inform Technology. Remote Monitoring communicated via Modbus RTU easily integrates into existing automation systems. Replacement cover comes with hardware to mount to existing Leviton LDS30 enclosure

This cover upgrades any standard Leviton LDS30 Disconnect to have Local and Remote Monitoring (via Modbus RTU) Inform Technology.

  • How does Inform Technology work? Sensors are embedded into Leviton devices to monitor device health. Data from sensors viewed locally or remotely
  • Local monitoring – Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure
  • Remote monitoring via Modbus RTU – includes data like liquid accumulation, enclosure temperature and humidity, line- and load-side voltage values, ground continuity, and more. Access this data 24/7 in your existing automation systems, allowing you to identify any abnormal operating conditions

If using a variable frequency drive (VFD), it must be installed between the disconnect switch and the motor.

Learn more about our Powerswitch industrial switch portfolio >>

Learn more about Inform Technology >>

UPC Code: 078477999455
Country of Origin : Mexico

Product Information

  • Warranty

    Warranty : 3-Year Limited

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : PBT+PC

    Enclosure Screws : Stainless Steel

    Handle Material : PBT+PC with TPE Overmold

  • Electrical Specifications

    Amperage : 30/32 A

    Voltage : 600 VAC

  • Mechanical Specifications

    Accessory Type : Replacement Cover

    Device Type : Safety Disconnect Switch

    Feature : LED Indication, Modbus Communication

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 7 in-lb (0.8 N·m) for Switch/ 15 in-lb (1.7 N·m) for Neutral and Ground